Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Control Panel
Panelbuilders' icon
 
 
 

Power protection - Earth leakage protection and surge protection

Click on the product reference to access to further information

 
 
 
 
 
 
 
Range
 
Earth Leakage Protection
RCBO**
 

RCCB***
 
Surge
protection
 

   
Voltage  240 VAC 240 to 415 VAC 240 VAC
Number of poles  1Ph+N 2, 3, 4
Nominal current (A)  6 to 32 25 to 63  
Breaking capacity (kA)  20
Type ol loads/
Tripping curve*
 
C class A 30 or 300 mA class A 30 or 300 mA Type 2
Width  36 mm 27 to 63 mm 36 to 72mm 72 to 120mm
Product reference  DPN vigi Vigi C60 blocks* RCCB ID Quick PRD 20r

(*) For use with C60N MCB
(**) RCBO: with overcurrent protection for individual circuit protection
(***) RCCB : without overcurrent protection for Group protection

> Click on the desired product reference to access information

  
 
To know more

To know more 

Technical guides

Brochure picto
 

Software (free download)

Flat screen picto
 

 
   
 
 

Back to the control panel homepage