Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image

          Lighting and lighting control

          Use stand alone dimming equipment for room lighting control


          Main drivers

          I need to put a simple lighting control system in place in a single room, which will give me control and help to save energy

          Solution in brief

          Install a stand alone dimmer switch into the existing circuit

          • Traditional and contemporary plate styles
          • Suitable for a wide range of loads up to 1000W
          • Comprehensive range of dimming solutions incorporating latest trailing and leading edge technology
          • All 1 way dimmers can easily replace standard wall switches as they have been designed to fit into the smallest 16mm mounting box
          • Touch dimmers Incorporate a soft start feature designed to handle higher inrush current
          • Remote touch dimmer options provide even greater control flexibility
          • Gentle dimming action for variable up and down light control
          • In addition to a standard 1 way installation, the electronic module is also capable of 2 way or even multi way dimming operations
          • Built to the highest specifications and satisfying all the latest British and International standards (BS EN 60669-2-1 & EN 55015)

          Benefits for end users

          • Energy saving for each room used when dimmed by more than 10%
          • Provides simple control to adjust levels of lighting
          • Choice of designs from simple moulded solutions to screwless flat plate offering the highest style and design
          • Fully co-ordinated to match the wider Schneider wiring accessory offers.

          Benefits for professionals

          • Suitable for any electrical contractor
          • Can be retrofitted
          • One way options will fit into standard plaster depth box


          To know more

          To know more 

          Additional support

          Contact Schneider Electric
          For additional help or to contact us, visit customer services