Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Contractors
           
           
           

          Lighting and lighting control

          Use Sphere for room or lighting control

           
           
           

          Main drivers

          “I want a simple lighting control system I can easily install which can be programmed easily without and changed to suit customer’s requirements easily.”

          Solution in brief

          Install a control solution for either a room or a whole house

          • Combination of remote dimming or switching control - System comprises of a controller, used to operate the lighting scenes and a number of remote receivers, used to control the light sources.
          • Ability to control up to 8 different scenes at the touch of a button
          • Controllers are available either as a wall mounted option or as a remote controller.
          • Wireless operation (433MHz) over a 30m range. - Soft start operation maintains lamp life and gives smooth transition between scenes
          • Sphere will control a variety of light sources from mains halogen, low voltage and fluorescent using either a dimming receiver or a relay receiver.

          Benefits for end users

          • Energy saving & prolonging lamp life - Avoids lights being left on unnecessarily.
          • Provides effective lighting control at the touch of a button.
          • Front plates are interchangeable to complement the Ultimate screwless flat plate range of wiring accessories.

          Benefits for professionals

          • Suitable for any electrical contractor
          • Can be retrofitted (access to existing lighting and switch circuits is required).
            • Controllers are battery powered
            • Suitable for use in bathrooms and outdoors.

           

           

            
           
          To know more

          To know more 

          Additional support

          Contact Schneider Electric
          For additional help or to contact us, visit customer services