Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image

          Lighting and lighting control

          Seamlessly integrate the operation of all automated lights with just one remote control


          Main drivers

          “I want a stylish retrofitable lighting control system for a single room or multi room applications where I can combine either dimming or switching actions.”

          Solution in brief

          Wireless lighting control system with a range of designer front plates including champagne gold, brushed silver, crystal glass & pearl white.

          • Incorporates switching or dimming receivers, capable of controlling up to 2000W. - Controlled by either a stylish multi function remote or free locate switch which provide up to 5 scenes.
          • Easy to programme.
          • Free locate can be mounted in any position on a wall, in place of an existing wall switch or used as a portable/remote unit.
          • Wireless operation (434MHz) with a booster option for improved signal.
          • Inline remote option for table lamps for complete lighting control.

          Benefits for end users

          • Assists in energy saving & prolonging lamp life - Unique all off option for greater energy efficiency control.
          • Provides effective lighting control simply at the touch of a button.
          • Selection of finishes with a range of sockets, control switches and communication outlets to complete the installation.

          Benefits for professionals

          • Suitable for any electrical contractor
          • Can be retrofitted (access to existing lighting and switch circuits is required).
            • Controllers are battery powered
            • Suitable for use in bathrooms.


          To know more

          To know more 

          Additional support

          Contact Schneider Electric
          For additional help or to contact us, visit customer services