Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Contractors
           
           
           

          Lighting and lighting control

          Save energy by incorporating LED light sources

           
           
           

          Main drivers

          “I need an efficient lighting solution without compromising light output and coverage.”

          Solution in brief

          Latest LED technology incorporated into downlights and amenity lighting for either internal or external lighting.

          LED lighting provides a cost effective solution whilst incorporating.

          • 12W option satisfies Part L , Building Regulations. - Lamp temperature of downlights is equivalent to conventional halogen GU10 lamps. (3000oK). 
          • Downlights provides full fire rating. 
          •  LED lighting provides exceptional long life whilst maintaining maximum light output, over 50,000 hours (12W version)

          Benefits for end users

          • Up to 80% energy saving.
          • High efficient lighting for residential or commercial applications. 
          • Maximum lamp longevity reduces need for regular replacement.

          Benefits for professionals

          • Easy to install
          • Amenity fittings have robust construction - Fit and forget
          • High quality fittings using latest materials
          • Selective binning for accurate light consistency

           

           
            
           
          To know more

          To know more 

          Additional support

          Contact Schneider Electric
          For additional help or to contact us, visit customer services