Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image

          Back to contactors home


          HVAC control

          Regulate kitchen exhaust hood speed according to temperature


          Main drivers

          “My restaurant’s exhaust hood is always running at full speed, even when my cooking equipment isn’t being used. I’d like to fi nd a way to reduce the amount of energy wasted and lower my utility bills.”

          Solution in brief

          The solution consists in using variable speed drives (VSD) to adjust exhaust operation to the amount of activity in the kitchen.

          Fan speed is controlled according to air temperature. A sensor inside the exhaust hood detects air temperature, and an Altivar 12 variable speed drive adjusts the exhaust fan motor speed.
          The cooler the air, the slower the fan runs, down to a minimum ventilation level. The exhaust hood is automatically turned up or down to meet actual needs, resulting in substantial savings.
          An optical smoke sensor can be added to boost the systems regulation capabilities. This configuration requires an additional control system.

          Benefits for end users

          > Energy savings of 20% to 50%, depending on use: maximum exhaust hood operation is usually limited to just a few hours a day

          > Fast ROI, usually within 18 to 24 months

          > Quieter operation

          • Lowering fan speed by 20% reduces noise by 20%
          • Reducing speed by half virtually eliminates noise

          > Lower maintenance costs

          Benefits for professionals

          + Design

          • Simple and economical: the VSD picks up the signal directly from the temperature sensor
          • Reduced maintenance: the VSD can be mounted right on the fan, eliminating maintenance-intensive gearboxes
          • Easy design and upgrades

          + Installation

          • Complies with international standards
          • Integrated EMC filter
          • Simple, beltless system
          • Easy installation thanks to plug-and play design



          To know more

          To know more 

          Additional support

          Contact Schneider Electric
          For additional help or to contact us, visit customer services


          Main products