Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image

          Back to contactors home


          Energy monitoring

          Get essential electrical information for each area of your building


          Main drivers:

          “As facility management contractor, I need a system that can gather, track, and clearly display electrical information for different areas of my building.”

          Solution in brief:

          Install meters to send information to a PC equipped with PowerView consumption-tracking software

          PowerView software is one of the easiest ways to improve a building’s energy efficiency. It is also the perfect foundation for upgrading to more sophisticated systems later on.

          The easy-to-use interface displays measurements and the associated curves in real time. Both PM9c and more advanced PM710 meters use a RS485 Modbus protocol.

          An EGX100 gateway converts Modbus into Ethernet TCP IP protocol.

          Benefits for End Users:

          • Savings of up to 10% with ROI within the first year
          • Individual metering raises occupants’ awareness of consumption
          • Power is switched off immediately to unoccupied areas to keep consumption on track
          • Power factor is adjusted to ensure optimal efficiency and reduce power-factor-related penalties

          Benefits for professionals:

          • Available as a power-meters-plus-software bundle
          • PowerView software is easy to use
          • PM9c, PM710 and EGX100 meters suitable for LV switchboard installation
          • DIN-rail-mounted PM9c and EGX100 suitable for renovation projects
          • PM710 meters same size as old analog ammeters or voltmeters for door mounting
          • Factory-calibrated PM9c meters leave just a few settings to be selected on site
          • Automatic identification of any new Schneider Electric meter installed, for fast and easy upgrades



          To know more

          To know more 

          Additional support

          Contact Schneider Electric
          For additional help or to contact us, visit customer services