Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Contractors
           
           
           

          Power distribution

          Correct your installation’s power factor and reduce energy costs

           
           

          Main drivers

          I plan to upgrade my electrical installation to meet the new standards. I want to take advantage of the opportunity to reduce my electricity bills and boost the available power without switching to a new utility contract.

          Solution in brief

          Regulate power factor automatically by using a Varset reactive energy compensator.

          The solution automatically regulates power factor correction according to load fluctuations. The resulting power factor, close to 1, frees up additional available power, allowing you to add on to your installation. The system is built around a Varlogic power factor controller, which is also available in a Modbus-based communicating version.

          Benefits for end users

          • Save up to 10% on your electricity bills, with ROI within two years (actual savings vary depending on local utility penalties)
          • Increase your installation’s available power by up to 30%
          • Eliminate excessive consumption of reactive energy
          • Reduce your carbon footprint
          • Boost your installation’s reliability and lifespan by filtering harmonics with the Varset Harmony range

          Benefits for professionals

          • Easy to install
          • 100% factory tested capacitor bank
          • Lifespan of around 15 years
          • Optional harmonics filtering
          • SlSvar software for easy equipment selection and configuration
          • Communicating Modbus version available for remote data transmission

          Architecture

           

            
           
          To know more

          To know more 

          Additional support

          Contact Schneider Electric
          For additional help or to contact us, visit customer services
           

          Main products