Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Automation Control | Automation controllers | Twido Programmable Controller: Flexible, powerful & user friendly

 

 

Small controllers

   


Twido

The Twido programmable controller provides a flexible
automation solution for the control of simple small machines and building automation. Designed to be user friendly and
flexible, with powerful control functions:

Typical Applications:

  • Simple stand-alone installations: lighting management, heating and air conditioning, access control and control/monitoring etc
  • Repetitive compact machines : conveyors, lifts, vending machines, etc
Features / Benefits:
  • Flexible solution - a choice of integrated display, expansion modules, controllers, memory cartridge, real time clock and communication options. Suitable for applications between 10 – 264 I/O points
  • Flexible cabling choices, such as removable screw terminal blocks and spring-type connectors, allow quick, easy wiring with increased reliability
  • Compact - Small footprint reduces panel size in applications where space is at a premium
  • Easy to use Windows based programming software reduces installation time
  • Advanced functionality such as analogue Inputs and outputs, upto 14 PID loops, fast counting, multiple communication ports provide smart options.
 
Range description:
  • 2 types of bases: compact with 10,16, 24 or 40 I/O and modular with 20 or 40 I/O
  • I/O extension modules: 14 discrete modules and 4 analogue modules
  • Diversity of connection modes: screw terminal blocks, pre-wiring solution (HE10 connector, Fast Twido), spring terminal, remote I/O solutions, AS-interface master solution
  • Adaptability offered by options: more capacity (memory, real-time clock), more communication (serial link), more adjustment (display unit)
  • Compact size: 40 I/O for 95x90x70 mm
  • Functions: fast counters, pulse outputs, 1 multiprotocol RS 485 port: Master/slave
  • Modbus, ASCII, fast event processing, numerous types of data (words, double words, floating point arithmetic), up to 14 PID loops, etc
  • Din rail mounted.
 
Download the TwidoSuite Software   Discover the TwidoPack starter kit
 
   
 More information/downloads
For more info download the Twido catalogue (1.9Mb)
For the TwidoSuite programming guide & supporting hardware literature click here
 Sales support
  Product support eLibrary literature