|
 |
Control Relays |
| A variety of relays suitable for all your control needs. |
|
 |
|
 |
 |
 |
GF Range impulse relay
Modular impulse relays for lighting or heating |
|
| control with a 16A rating. Meeting the very strict requirements of the IEC/EN 61095 standard they are eminently suitable for use in commercial premises and the home ...
|
|
|
SK range relays
Mini 2 pole relays and clip on auxiliary |
|
| block suitable for use with a.c. or d.c. control circuit voltages. Also in the offer a relay with alternating contacts which only changes state each time the coil is energised...
|
|
|
 |
Model K relays
Four pole relays with 10A thermally rated contacts |
|
| suitable for a.c. or d.c. control voltages. In addition low consumption relays with built in suppression and suitable to be used with programmable controllers are also available...
|
|
|
Model D relays
Relays with 5 poles as standard with 10A |
|
| thermally rated contacts suitable for a.c. or d.c. control voltages. In addition a d.c. control circuit version with low consumtion and built in suppression is available....
|
|
|
| |
| |
|
| More information/downloads |
|
|