|
 |
Motor Starters |
| Direct online reversing and star/ delta starters in open and enclosed formats, as well as combined starters give the best possible solution for a variety of motor starting requirements. |
|
|
 |
|
 |
 |
 |
Integral
A range of integrated starters up to 63A |
|
| manufactured to the EN 60947-6-2 Control and Power Switching standard independently certified ensuring reliability of operation...
|
|
|
LC3 open mounted
star-delta
Pre-wired K range and D |
|
| range star-delta starters up to 75kW at 415V. A thermal overload of the required rating (0.58 x motor full load current) is all that is needed to complete the assembly...
|
|
|
 |
GV2 combination starters
Combination starters use the GV2 range of motor |
|
| circuit breakers with K range or D range contactor with pre-wired power connections for DOL and reversing DOL starters...
|
|
|
LE1-GB enclosed starters
A range of enclosed DOL and reversing DOL starters |
|
up to 11kW, star-delta starters
up to 22kW and enc' contactors for heating or lighting up to 80A AC1.
...
|
|
|
| |
| |
| |
| |
| |
| |
|
| More information/downloads |
|
|