|
|
Multi-Form Switchboards
|
| The Multi-Form Switchboard is the ultimate power solution. these switchboards are a form 4 type 6 arrangement and are ideally suited to large projects and industrial processes. They are flexible enough to deliver in any environment, adaptable to change with minimum disruption and ergonomic in design. |
Benefits
• Economical
• Small footprint
• Shorter down-times
• Easy glanding/ cabling
• Guaranteed safety
• High security board
• Low risk
• Suitable for most atmospheres. |
|
Features
• Incoming device - withdrawable air circuit breaker with BS EN 60947 - IEC 947-2
• Short circuit breaking capacity ICS 100% of lCU
• 3 pole and 4 pole
• 800, 1200A, 2000A, 4000A, 6300A
• Extensive range of control units offering various levels of protection
• Busbar systems up to 6300A
• 150kA for 1 second horizontal busbar
• Plug-On MCCB modules from 63A - 630A frames
• Plug-On fuse switch modules from 32A - 800A
• Extendable at each end
• Advanced Design
• Gland box, external earth bar
• Form 4
• Zinc protective coating
|
|
| More information/downloads |
|
|