Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Automation Control | Power Control & Protection | TeSys Composition Contactors

TeSys Contactors

The world leading TeSys family of contactors has a huge variety of mini modular and variable composition contactors suitable for almost every conceivable motor
switching
TeSys Model K
Three and four pole contactors for up to 12A
TeSys Model K
AC3 motor duty and 20A AC1 duty, with reversing and changeover versions available Also available are low consumption contactors with in-built coil suppression and LED indication...
TeSys Model D
3 and 4 pole contactors from 9A up to 200A
Tesys Model D
suitable for AC3 motor loads and AC1 heating loads. Designed for complex applications requiring high electrical and mechanical life. Also suitable for switching a variety of dc loads from DC1 to DC5...
TeSys Model F
2, 3 and and 4 pole contactors suitable to
TeSys Model F
switch motor loads up to 800 amps and heating loads up to 1600A. Reversing, star/delta and changeover versions also available. Can also be used for capacitor and transformer switching...
 
LC1B Bar and Shaft
A range of bar and shaft contactors with single, 2
LC1B Bar & Shaft
3 or 4 poles switching from 750A up to 1800A AC3 motor duty and from 800A up to 2750A AC1 duty. Interlocks available enabling reversing and changeover versions to be assembled.
...
GC Modular contactors
DIN rail mounting contactors up to 100A suitable for heating, lighting or motor loads. These
GC Modular Contactor
are designed for use within modular panels and enclosures for domestic use and areas accessible to the public...
 
CV1 & CV3 variable
bar & shaft contactors
A flexible range of variable
CV1 & CV3 Variable Bar & Shaft Contactors
composition contactors built to customer specifications, available from 80 to 1000 amps A.C. and 80 to 2750 amps D.C...
TeSys Model U
The ultimate starter controller
offering power switching and
TeSys Model U
protection with Total co-ordination,
and the option of reversing in one
compact 45 mm unit...
   
 More information/downloads
Download the Contactor Panorama and selection guide (1.5Mb)
Download the TeSys model U selection guide (1.9Mb)