|
|
Enclosed circuit breakers
|
For use in commercial and industrial applications, providing protection isolation and control of motors and power circuits. Suitable for switching inductive loads, AC23 contact rating and high mechanical endurance. Security of isolation, positive contact indication in accordance with BS 7671 and padlockable rotary handle or toggle padlocking options. The range also includes 2 sizes of enclosure per rating for enhanced cable access and termination. |
|
Features
• ASTA Certified short circuit rating up to 50kA
• AC23 motor switching capacity
• Positive contact indication
• Heavy duty removable gland plates
• Switch disconnectors and circuit breakers
|
|
Benefits
• Excellent cable access
• Disconnectable neutral link
• Simple selection
• Wide range of termination accessories
|
Rating/ technical detail |
 |
| Current ratings |
|
16 to 630A |
| |
|
3 Pole + neutral |
| |
|
Terminal shields |
| |
|
Voltage releases for remote tripping |
| |
|
Auxiliary change over contacts for remote indication |
| |
|
Connection accessories for ease of wiring |
| |
|
Rotary handles provide padlocking and ease of operation |
| Specification |
|
|
| |
|
Complies with BS EN 60947-2 |
| |
|
Enclosure ingress protection IP42 |
| |
|
Rated operational voltage Ue 415V |
| |
|
Rated current at 400C |
| |
|
|
|
|
|
| More information/downloads |
|
|