Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Electrical distribution | Low voltage switchgear & feeder pillars | SAIF

 

SAIF - heavy duty cut-out range

   


Indoor LV protection and isolation up to 630A


The innovative range of SAIF cut-outs provide circuit protection and a certified switching capability with inherent safety features normally associated with fuse switches whilst retaining the complete flexibility of a traditional cut out.

The high level of enclosure protection to IP41 permits flexibility in site location, including areas accessible to the general public. The SAIF range of cut outs provides IPXXB operator

protection, preventing accidental contact with live conductors during switching and fuse link replacement with the cut out still live.

Individual fully insulated phase and neutral modules in a horizontal TP&N arrangement which, should a fault occur, prevent failure across adjacent units. Assembled together on two individual plattens, the complete unit can be easily installed through four external bolt fixings that also allow for the simple installation of the fully insulated cable box.

A portable independent manual switching mechanism provides a proven fault making, load breaking switching capability, whilst the cut out, fuse carriers and switching mechanism are interlocked ensuring correct operation. The fully insulated design eliminates the need for direct earthing of the cut out enclosure therefore facilitating flexibility in system earthing. Flexible cabling arrangements allow for ring or radial systems, single or multi-core cables, aluminium or copper conductors.

Features and benefits
  • Fully insulated design removes need for direct earthing
  • Full segregation between phases and neutrals
  • IP41 allows for flexibility of installation location
  • IPXXB operator protection from live conductors - even when changing fuselinks
  • Fully interlocked design for correct operation
  • Independent manual switching mechanism - certified fault make, load break switching

<<Back

   
 More information/downloads
 Sales support  Product support   eLibrary literature