|
|
Power-Style LV switchboards
|
The new steelwork design for the Power-Style range brings many new benefits and extends the available offer whilst retaining the unique Square D Plug-On technology. Additions include a choice of IP ratings and forms of separation plus the ability to mix both MCCB and fuse technology. Power-Style is suitable for use in both commercial and industrial premises such as offices, sports and leisure facilities, education establishments, hospitals and industrial plants. |
|
Features
- Manufactured to BSEN 60439 – 1 and IEC 439 –1 Up to 3200A busbar system (100% neutral)
- Front and rear access giving top and bottom cable
entry or exit
- Choice of incoming devices – 800A to 3200A
ACB’s or 300A to 1600A MCCB’s
- 16A to 1250A Plug-On outgoing MCCB devices
- 32A to 160A Plug-On outgoing fuse devices
- Wide range of incoming and feeder
instrumentation and protection relays
- Choice of top or bottom busbars or any
combination of both with bus transition
- Full modular cubicle style construction giving
separate sections for ease of shipment
- IP30, 31 or 55
- Form rating up to and including
form 4 type 6
Benefits
- Easy maintenance – Square D’s unique
Plug-On device capability substantially reduces
switchboard downtime
- Economy – The increased stacking density
of Power-Style means that fewer sections are
required in a switchboard
|
|
| |
|
|
| More information/downloads |
|
|