|
|
|
|
Get a FREE Vijeo Designer v4.6 CD, worth £295 |
|
|
|
|
|
Apply on-line now >>>
You will be pleased to know that you can apply on-line for a free of charge Vijeo Designer V4.6 CD,which provides a plethora of new features for Magelis HMI and iPC platforms; including:
Support for new Magelis HMI and iPC platforms:
|
|
|
Magelis XBTGT11*5 – New 3.8” colour touchscreen range
Magelis XBTGK – New combined touchscreen and keypad range
Magelis XBTGTW – New Windows XPe based platforms from 8.4” up to 15.1” |
|
|
|
|
Plus many other new features … |
|
| |
|
|
Windows Vista
Compatible with the very latest operating system |
|
USB
Use standard USB stick to transfer application and data files
Use of USB keypad and mouse |
|
Web
As Server – Take control of your HMI via a remote Internet browser (now up to 8 simultaneous connections)
As Browser – Easily browse other documents (drawings, user manuals) stored locally on HM |
|
Arabic and Hebrew font
to compliment the 40+ fonts already supported |
| |
|
|
|
| plus support for Page templates and drawing layers and many other new features... |
|
| |
|
|