|
|
Solutions | Critical Power | Critical Power Medium Voltage
| |
 |
 |
 |
 |
| |
|
|
| |
Medium voltage distribution |
| |
|
|
| |
|
MCset range (1 to 24 kV)
|
| |
 |
Especially suited for the general distribution substation with high Isc levels (>20 kA), for example in
locations close to a power station or main electric lines. The MCset range comprises Metalclad
withdrawable cubicles utilising vacuum or SF6 switchgear.
- High level protection of persons, compliant with IEC 60298 protect operators (on 3 or 4 sides)
should an internal arc failure occur
- Simple, high performance operation: easy to use, clear and reliable status information, safety interlocks >>> |
| |
|
|
| |
|
Genie Evo |
| |
 |
(Genie Evo range 1–11kV)
- Compact design up to 1250A
- 25kA rated tested to IEC and EATS
- Simple mimic with advanced protection and control functionality >>> |
| |
|
|
| |
|
Ringmaster range
|
| |
 |
- Industry standard compact design
- Tested to 25kA IEC and EATS
- Simple user interface control functions available
- Suitable for outdoor use >>> |
| |
|
|
| |
Power transformers |
| |
|
|
| |
|
Trihal cast resin dry type transformers, self-extinguishing
|
| |
 |
A full product range (from 630 to 2,500 kVA) that meets even the most demanding
requirements, especially in service sector buildings.
- Star, Delta and zigzag configuration
- Integral temperature monitoring and alarming >>> |
| |
|
|
| |
|
Oil filled |
| |
 |
- Mydel filled transformers
- Range of models from 200kVA to 5000kVA
- Suitable for outdoor use
- Hermetically sealed versions available >>> |
|
|