|
|
|
|
Shielded heavy duty cut-out
|
|
|
Indoor LV protection and isolation up to 630A
The Merlin Gerin Shielded heavy duty cut-out goes one step further than traditional cut-outs. It gives operator
protection to IPXXB by using proven Shielded fusegear technology.
Shielded heavy duty cut-out provides operator protection to IPXXB from live conductors as the cut-out incorporates
|
|
|
segregated, flame retardant phase termination mouldings and a ‘through grip’ fuse handle on each
fuse carrier.
Phase termination modules are individually segregated making it easy to remove and have access to either the top and bottom cable terminations. It is possible to make a circuit live in seconds, as the Shielded fuse
carriers dispense with the need for tools to change the fuselink.
The unit can easily be fitted in areas used by the general public as it conforms to IP4X.
Especially designed for commercial and industrial building applications, customers’ individual requirements can be accommodated by the use of additional accessories.
|
|
| Features and benefits |
|
- Available in 400A and 600A ratings
- Conforms to ENA-TS 37-2, IEC 60947-3, IEC 60439-1, IEC 60529
standards
- IPXXB operator protection during normal operation and IP4X
in normal service
- 8 segmented phase termination modules on a common one-piece
insulated base moulding
- Through grip shielded fuse handles on all fuse carriers
- Easy access to both top and bottom cable termination
- Compact, modular design
- Wide range of termination solutions
<< Back
|
|
| More information/downloads |
|
|
|