Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Electrical distribution | Medium voltage equipment | GenieEvo Switchgear

 

 

GenieEvo - switchgear

 


GenieEvo’s pioneering fixed pattern, pre-engineered design revolutionises the life cycle of specifying, installing and owning M.V. primary application switchgear. It offers a simple and flexible approach to switchgear with a wide choice of options covering all modern consumer needs and applications.

The GenieEvo range of fixed pattern metalclad medium voltage switchgear has a compact design, with ratings up to 13.8kV, 25kA and 95kV BIL. The unique design of series isolation enables the whole MV chain to be maintenance free.

GenieEvo Switchgear
 

GenieEvo comprises :-

  • Cast resin encapsulated MV system
  • Demountable vacuum circuit breaker
  • Controlled air, resin encapsulated, earth screened, series disconnector
  • Flexible pre-engineered protection and control modules


Electrical characteristics

  • Rated system voltage 13.8 kV
  • Impulse voltage withstand (1.2/50µs) 95 kV peak
  • Power frequency voltage withstand (1 min) 38 kV
  • Rated short time current (symm) 25 kA rms
  • Rated short time duration 3 seconds
  • Rated frequency 50/60 Hz
  • Busbar type Copper single, cast resin insulated
  • Busbar ratings 630 A / 1250 A
  • Internal arc rating Upto 25 kA for 1 second
  • IAC class IEC 62271-200 AF
  • Partition class IEC 62271-200 SC2B-M

Beneftis of the GenieEvo range;

  • Separate selection of switchgear and protection and control modules for complete flexibility to meet the needs of any application.
  • Standard applications for embedded generation to the G59 standard, allowing the switchboard to be connected directly to the local utilities distribution network.
  • Designed, manufactured and assembled in compliance with ISO 9001 for the up most quality and reliability of build.
  • Environmental policies to ISO 14001 ensure the product is environmentally friendly.
  • Meets all necessary international standards: IEC 60694, IEC 62271-100, IEC 62271-102, IEC 62271-200, IEC 60265, EATS 41-36 and EATS 50-18.

 

   
 More information/downloads
For more info download the GenieEvo product information brochure (0.5Mb)
For more info download the 2007 Customer Training Brochure (0.8 Mb)
”Sales
 Sales support
”Product
 Product support ”Schneider   eLibrary literature