| Navigation: Back to Catalogues |
|   |
 |
| Altivar 11 - Variable speed drives for asynchronous motors (VVDED102051EN) |
Applications:
The Altivar 11 is a frequency inverter for 3-phase squirrel cage asynchronous motors rated between 0.18 kW and 2.2 kW.
There are three types of power supply:
- 100 V to 120 V single phase
- 200 V to 240 V single phase
- 200 V to 230 V 3-phase
Functions:
The main functions incorporated in the Altivar 11 drive are:
- Starting and speed control
- Reversal of operation direction
- Acceleration, deceleration, stopping
- Motor and drive protection
- 2-wire/3-wire control
- 4 preset speeds
- Saving the configuration in the drive
- d.c. injection on stopping
- Ramp switching
- Catching a spinning load
- Local controls (Asia range only)
Several functions can be assigned to one logic input. |
|
|
|