• Tall stacks of inventory in an industrial warehouse, sustainability, machine control, industrial automation.

    Advanced automated storage control up to two trolleys or carousels

Tall forklift in large warehouse, industrial automation, machine control, energy efficiency.

Your business issues are unique.

High performance AS/RS control can present many challenges: the number of drives per systems is continuously increasing. The complexity, the costs for mounting and cabling, and the cabinet space requirements, too. Automation technology needs to provide answers with flexible servo solutions, concepts for cabinet-free automation, and maximum support of machine modularity over mechanics, electronics and software.

Our experts help you throughout the entire machine life cycle.

Illustration, Machine LifecycleSolutions, Industrial production, machine control.
  • Solutions

    The high-performance Synchronized Axes / Sercos/ Motion Controller LMC216 AS/RS control architecture may serve as an example for automating a broad range of typical mid range, servo-driven machines: Single-, multi-axis and integrated servo drives can be operated in mixed configurations. Drive, I/O and save communication over the Sercos automation bus minimize cabling. Typical application functionalities are available as off-the-shelf software, leading to maximum flexibility in designing machines.
  • Value Proposition

    PacDrive 3 is based upon proven logic motion technology, which unifies PLC, motion, and robotics control functionality on a single hardware platform. Sercos drive communication allows the implementation of I/O communication and safe communication using a single, Ethernet-based fieldbus. With its centralized system architecture, PacDrive is the ideal solution for controlling a broad range of servo-driven production, and material-handling equipment and robotics, using fully integrated, IEC 61131-3-compliant program structures. More than 80.000 machines worldwide are controlled by PacDrive to this day.
  • Differentiation

    PacDrive 3 based automation architectures can be flexibly adapted to changing configurations of servo axes. The controller type is determined by the number of axes, or by the complexity of operations. No other hardware has to be changed, as full program portability overcomes any limitations on the software side.