• Default Alternative Text

    Solution for simple machines with motion control over hardwired I/O

Default Alternative Text

Your business issues are unique.

You need to develop a cost effective machine with simple functions. You are determined to offer a low cost, flexible and optimized performing machine with embedded diagnostics and energy efficiency without using a field bus.

Our experts help you throughout the entire machine life cycle.

Illustration, Machine LifecycleSolutions, Industrial production, machine control.
  • Solutions

    A flexible, scalable controller based solution with an optimized level of performance.
    The solution uses coordinated motion providing a low-cost solution for the motion management of the machine. With motion drives and hardwired I/O (Pulse Train PTI/PTO), the solution provides optimized cost performance.

  • Value Proposition

    • Ready to use applications with detailed documentation
    • Less training effort as strong support and pre-developed applications are available
    • Don't start from scratch. Use TVDAs (tested, validated and documented architectures) with embedded safety features.
    • One supplier for a complete solution from the Optimize offer to the Performance offer
  • Differentiation

    • Ready-to-use :
      -Complete applications with motion controller, servo drives over PTI /PTOs
      -Use the fully tested project templates
    • Customize your application:
      - Large choice of configuration with different numbers of axis can be selected
      - TVDAs can be reused and adapted to your needs
    • Optimize your panel size with compact controllers and drives
    • Reduce energy consumption: a set of libraries make embarking on energy efficiency just easy
    • Worldwide service and support from design experts and application centers