• Default Alternative Text

    Solution for performing machines with complex functions & scalable I/O

Default Alternative Text

Your business issues are unique.

You need to develop a high-performing machine with synchronized motion control. You are determined to offer a flexible machine with embedded diagnostics and energy efficiency.

Our experts help you throughout the entire machine life cycle.

Illustration, Machine LifecycleSolutions, Industrial production, machine control.
  • Solutions

    This is a flexible, scalable motion controller-based solution, without any compromise in functionality. The solution uses G Code generated by a third party, providing extensive flexibility of the machine. With the servo drives connected over Sercos, the solution provides a high level of performance.

  • Value Proposition

    • Detailed documentation for ready-to-use applications.
    • Less training required due to pre-developed applications and technical support
    • Don't start from scratch. Use TVDAs (tested, validated and documented architectures) with safety features embedded, to start the application.
    • One supplier for the entire solution, from the Optimize offer to the Performance offer.
  • Differentiation

    • Complete applications with motion controller, and servo drives over Sercos.
      • Fully tested project templates.
    • Large choice of configuration: different numbers of axes can be selected, and TVDAs can be reused and adapted to your needs.
    • Compact size of controller and drives to optimize your panel size.
    • Reduce Energy Consumption: libraries for energy efficiency.
    • Fully supported through application design experts, application centers, and worldwide service and support.
    • Fast field bus: Sercos is an open, real-time bus, offering a powerful Ethernet-based communication platform for highly synchronized motion control solutions.