• Default Alternative Text

    Solution for complex machines with highly synchronized motion control

Default Alternative Text

Your business issues are unique.

You need to develop a machine with synchronized motion control. You are determined to offer a cost-effective solution that is energy efficient, flexible and optimized with embedded diagnostics.

Our experts help you throughout the entire machine life cycle.

Illustration, Machine LifecycleSolutions, Industrial production, machine control.
  • Solutions

    A flexible, scalable motion controller-based solution with optimized performance. It uses a built-in CNC editor within SoMachine, which provides extensive flexibility and functionality. With motion drives connected over CANmotion, the solution is highly cost effective.

  • Value Proposition

    • Ready to use applications with detailed documentation
    • Strong support and pre-developed applications
    • TVDAs (tested, validated and documented architectures) with embedded safety features.
    • One supplier for a complete solution
  • Differentiation

    • Ready-to-use :
      - Complete applications with motion controller, servo drives over CANmotion.
      -Use the fully tested project templates
    • Customize your application:
      - Large choice of configuration with different numbers of axis can be selected
      - TVDAs can be reused and adapted based on needs
    • Optimize your panel size with compact controllers and drives
    • Reduce energy consumption: a set of libraries make embarking on energy efficiency just easy
    • Worldwide service and support from design experts and application centers
    • Multiple field bus supported: Modbus SL, CANopen, CANmotion