• Default Alternative Text

    Single Drive Boosters for Buildings

pipes in facility, water management, oil and gas, mineral processing

Your business issues are unique.

You need to develop a cost-efficient booster for buildings. You are determined to offer an easy-to-use system that features diagnostics.

Our experts help you throughout the entire machine life cycle.

Illustration, Machine LifecycleSolutions, Industrial production, machine control.
  • Solutions

    A simple and standard booster in your building is the first step toward automation, moving away from traditional relay architectures. With a built-in display on Modicon M171/M172, this architecture provides a highly cost-efficient solution, in which a single drive can be used in single- or multi-drive mode

  • Value Proposition

    • A complete, cost optimized solution.
    • Don't start from the scratch. Use TVDAs to start the application.
    • Don't program. Use pre-developed, easily configurable functions and templates to develop your application.
    • Embedded pumping functions like cavitation protection, pump stage and de-stage, PID, and others.
    • Increased flexibility with logic controller Modicon M171/M172.
    • Switching of multiple pumps with a single drive to optimize energy consumption.
    • Built-in display provides monitoring capabilities suited to your application.
    • Connect everywhere. Built-in BacNET or LonWorks connectivity provides seamless connectivity to the BMS. Remote wireless access - through web visualization - to smartphones, cloud solutions. and the Internet.
  • Differentiation

    • Capable of managing multiple pumps using one drive
    • Maintains constant system pressure with PID-, pump stage-, and de-stage-related functions.
    • Diagnostic features for easy maintenance.
    • Embedded booster and pumps protection using features like e.g. cavitation protection.
    • Operates smaller (auxiliary) pumps to maintain lower flow requirement.
    • Compact size of the controller and drives reduces the panel size.