• Default Alternative Text

    Auxiliary circuits

Default Alternative Text

Challenges

Conditions in a wind turbine are inhospitable

Extreme heat, bitter cold, excessive moisture, and even lightning are just a few of the environmental conditions your wind turbine equipment needs to be ready to face.

Our experts help you throughout the entire machine life cycle.

Illustration, Machine LifecycleSolutions, Industrial production, machine control.
  • Solutions

    Our expertise in automation and electrical distribution has resulted in a fully customized wind turbine solution that includes the best fit for all of your auxiliary circuits.
  • Value Proposition

    • Panel boards that are safe and dependable.
    • HMI that is cost-efficient, with high connectivity.
    • Control and signaling is both compact and simple to use.
    • Surge protection for reliable, safe, clean power.
    • Accurate and dependable motor starters, soft starters, and variable-speed drives.