• Default Alternative Text

    Air / Water cooled chiller for simple and compact machines

City view

Your business issues are unique.

You need the best functionality/cost ratio for simple and compact air-cooled and water-cooled chillers for machines up to one circuit, two compressors.

Our experts help you throughout the entire machine life cycle.

Illustration, Machine LifecycleSolutions, Industrial production, machine control.
  • Solutions

    Schneider Electric‘s solution, based on the Modicon M171 optimized logic controller, allows you to cost-effectively build chiller equipment with the functionality that you need.

  • Value Proposition

    • Intuitive and flexible programming with ready-to-use function blocks
    • Tested, Validated, and Documented Architectures (TVDA)
    • Compact and cost-effective
    • Scalable software
    • Modbus connection to gateways, power meters. etc.
  • Differentiation

    • Tailor the solution to fit your needs with the Modicon M171 optimized logic controller
           - 24VAC/DC and 110-230VAC
    • Compact controller reduces cabinet size
           - DIN package or flush mounting
    • Improve efficiency with floating high-pressure, including speed drives
    • Reuse your application with the entire Modicon M171 range