• Default Alternative Text

    Air / Water Cooled Chiller for complex & BMS connectable machines

City view

Your business issues are unique.

Your business has the combination of complex air-cooled and water-cooled chillers. You need your energy efficient chiller connected to a Building Management System.

Our experts help you throughout the entire machine life cycle.

Illustration, Machine LifecycleSolutions, Industrial production, machine control.
  • Solutions

    Schneider Electric offers a solution based on the Modicon M172 performance logic controller, which allows you to design your machine with energy-saving functions, as well BMS connections. Schneider Electric also provides functionality to support your engineering efforts and quickly implement machine subfunctions.

  • Value Proposition

    • Ready-to-use intuitive and flexible programming functions
    • Tested, Validated, Documented Architectures (TVDA)
    • Enhanced modularity
    • Scalable software solutions
    • Advanced function blocks for compressor management, COP (Coefficient of Performance) monitoring and more
    • Algorithms and functions can be developed by user
    • Multiple BMS connectivity options
  • Differentiation

    • Monitor & improve your machine’s efficiency with :
           - Our “Coefficient of Performance Monitor” function block
    •      - Integrated power metering
    •      - Integrated variable speed drive and controller
    • Simplify your application visualization with embedded WebVisu: no need for an HMI!