• Default Alternative Text

    Air Handling Units for simple and compact machines

Default Alternative Text

Your business issues are unique.

Your business is the production of simple and compact air handling units (AHUs), heat recovery units and small ventilation units.

Our experts help you throughout the entire machine life cycle.

Illustration, Machine LifecycleSolutions, Industrial production, machine control.
  • Solutions

    Schneider Electric offers you a solution based on the Modicon M171 optimized logic controller, which allows you to build your equipment for simple and compact machines.

  • Value Proposition

    • Intuitive and flexible programming and ready-to-use function blocks
    • Tested, Validated, Documented Architectures (TVDA)
    • Compact, cost-effective solutions
    • Scalable software solutions
    • Connectable Modbus allows connection to gateways, HMI's, power meters. etc.
  • Differentiation

    • Tailor the solution to fit your needs with the Modicon M171 optimized controller : 24VAC/DC and 110-230VAC
    • Compact controller reduces cabinet size : DIN package or flush mounting
    • Reuse your application with the entire Modicon M171 range