• Default Alternative Text

    Computer Room Air Conditioners (CRAC)

    Room-level perimeter cooling solutions for medium to large data centers and air economizer cooling for large data centers.

    Watch video
Man in data center with tablet, data center management, data center operations.

Challenges

Cooling challenges are unique to every individual data center and need to be monitored at the component level. It is vital that any cooling solution's functionality continues through all modes of data center operation and maintains temperatures and humidity within extremely tight tolerances while achieving higher densities and approving efficiency.
  • Solutions

    We offer a comprehensive portfolio of solutions for virtually any cooling need in critical IT environments including network closets, server rooms, and data centers of all sizes. The precision cooling portfolio includes solutions that can be integrated at the room or building level while our room cooling products offer a wide range of options to enhance your designed application.
  • Value Proposition

    Our room air conditioner solutions provide increased energy efficiency and availability while remaining flexible enough to adapt to any data center environment. Our wide range of products meet the cooling requirements of every size data center from small (below 200 kW) to large (1MW+).
  • Differentiation

    Flexibility: Modular and tailored solutions for any application.
     
    Availability: Continuous operations to safeguard your business.
     
    Energy Savings: Technological excellence for efficient performance.
Man working in server room

Applications

Combining cutting-edge technology with energy efficiency and environmental sustainability is the basis of our room air conditioners, designed to offer a complete cooling solution for any IT environment. High energy efficiency, complete reliability, and total flexibility guarantee TCO reduction and the integration in Tier III and IV data centers and mission- critical installations. All the units are all-in-one for easy design and installation, and completely configurable to guarantee use in multiple applications and environmental conditions for a continuous and quiet operation.

Benefits

  • Uniflair LE Product from APC
     
    • Designed specifically for data center environments, operating 24/7/365
    • Engineered to utilize scroll and EC fan technologies
    • Allows for multiple airflow configurations
    • Single points of failure in the system have redundant components to maintain availability and reliability
  • Default Alternative Text
     
    • Zero white space used
    • Variable speed fans reduce energy consumption during off-peak cooling periods
    • Offers extended energy savings due to supplemental mechanical cooling
    • Allows for fast design and installation
    • Modular design provides scalable solutions to add cooling as demand increases