• Default Alternative Text

    Wind Turbine control solution

Wind generator farm

Challenges

Optimize your operating environment

Ensuring the safety and efficiency of wind turbines requires comprehensive automated control systems, backup power, and all relevant sensors or detectors.

Our experts help you throughout the entire machine life cycle.

Illustration, Machine LifecycleSolutions, Industrial production, machine control.
  • Solutions

    You’ll get complete control over your turbine with a compact, rugged combination of a programmable logic controller (PLC) and UPS. It’s low in power consumption, runs even when no wind energy is being collected, and can be easily modified or upgraded.
  • Value Proposition

    • Smooth, effortless shutdown of turbine, monitoring, and control systems.
    • Capture status/failure data during outage events.
    • Reduce maintenance costs, improve reliability, simplify troubleshooting.
    • Enhanced safety for turbine, grid, and personnel.