• Default Alternative Text

    Secure Power Protection for the Oil and Gas industry

Technician routing wires, energy efficiency, electric power distribution, electric utilities.

Challenges

Our focus is to ensure absolute safety and continuity of your business

The quality and availability of electrical power are crucial in many critical applications. In sensitive industrial sectors such as oil and gas, any lack of electrical power can create serious danger in process security, put human life at risk, and cause downtime.

Schneider Electric Full Solution Approach

Lifecycle Illustration, reliability, industrial focus, quality, secure power protection, power management.
  • Solutions

    Our uninterruptible power supplies (UPSs) are designed to deliver secure power in the most demanding industrial environments. Our long experience in various sectors enables us to develop customized UPSs with superior quality standards, coupled with a full range of services.

  • Value Proposition

    Our focus is to ensure absolute safety and contentiousness for your business

    • Pre-sales support, for customized solutions.
    • Full project management, from design to commissioning maintenance and training.
  • Differentiation

    • Reliability, adaptability, availability, quality and performance.
    • Experience and expertise through full system solution.
    • Consulting and long-term service approach, and in-house research and development.
    • More than 2,500 systems output capacity per year.
Silhouettes of men with hard hats at oil rig, oil and gas.

See more solutions for Refining/Petrochemical

Benefits

  • Engineer and pipelines, reliability for secure power in industrial applications, oil and gas.
    The highest-possible reliability of secure power for industrial applications.
  • Long oil or gas pipe running across a desert field, oil and gas, power management.

    Ability to withstand harsh industrial environments.
  • Xxxl pump jack silhouettes, oil and gas.

    Adaptability, availability, quality and performance.
  • Young man on phone with screen of big data analytics behind him, sustainability reporting.

    Complete peace-of-mind with the Schneider Electric Full Solution Approach.