• Natural gas processing plant, oils and gas, energy management

    Reliable Instrumentation for LNG and Gas Processing

Engineer and pipelines, reliability for secure power in industrial applications, oil and gas.

Challenges

Measurement Solutions
Foxboro Field Devices offerings are chosen for the most demanding oil and gas applications that require pressure, temperature, flow, level, liquid analytical, and valve positioner high-performance measurements.
  • Solutions

    Foxboro Field Devices are an important choice for gas producers who want competitive advantages, lowered operating costs, and higher profits. We provide unique measurement solutions that make major differences in critical gas field applications
  • Value Proposition

    • Measureable real-time results
    • Actionable information
    • Optimised production
    • Operational excellence
    • Low cost deployment and lower cost of operation
    • Easy to install and use
  • Differentiation

    • Unmatched asset lifetimes
    • Best-in-class performance
    • Superior savings and value
    • Compatibility with existing instrumentation
    • Outstanding ease of use
    • Longest warranties
    • Lowest cost of ownership
Default Alternative Text

See more solutions for LNG and Gas Processing

Benefits

  • One arrow hits a fresh bull's-eye

    Gas Flow

    The Foxboro pressure transmitters deliver accurate, affordable measurement of gas flow rates.

  • Keyword on keyboard key saying

    Flow Measurement Solutions

    Foxboro vortex flowmeters are affordable, durable solutions for flow rate measurement.

  • Red pencil checking off boxes on check list, sustainability reporting.

    Versatile Selection

    Solutions for temperature, pressure, flow, level, liquid analytical, & valve positioner applications