• Industrial worker speaking into a walkie-talkie at work, industrial production.

    Process Safety

A manager having a team meeting with his employees, cloud service providers

Challenges

A Complete Solution for Proactive Incident Prevention

You need a proven process safety solution that can help manage risk, avoid unscheduled downtime, and maximize process uptime. The safety system must have the capability to provide a wide variety of critical applications, including ESD, F&G, etc.

  • Solutions

    Triconex is the only safety system with such a proven track record in safety and critical control, as demonstrated by its 30-year history, and presence in 13,000 systems worldwide.
  • Value Proposition

    • Reliable and secure operation.
    • Comply with environmental and regulatory standards.
    • Protect assets and human life.
    • Meet and exceed production targets through maximum process uptime.
  • Differentiation

    • Reliable and secure process safety solutions certified for marine applications.
    • Supported by the large staff of TUV Certified Functional Safety Engineers.
    • Patented fault-tolerant Triple-Modular-Redundant (TMR) controller.
    • The market share leader in process safety.

Process Safety Life Cycle

Process Safety Life Cycle
problem solving technicians, oil and gas

See more solutions for Smart oil and gas field - onshore

Schneider Electric helps refining and petrochemical companies achieve superior performance through better management of energy usage and costs, optimization of process yields, reduction or elimination of safety-related incidents, and improved operator performance.

Benefits

  • Keyword on keyboard key saying
    High Safety Integrity: Systems designed for use in emergency safety shutdown, or other critical applications requiring Safety Integrity Level 1, 2 or 3.
  • Broadband, speed, network, Power to the cloud, internet of things, cloud service providers.
    High Availability: The TMR system can operate with up to three Main Processors ensuring uninterrupted control​.
  • Time is money, finance, time management, sustainability.
    Low Maintenance Costs: Software tools with extensive built-in diagnostics automatically pinpoint faults to field replaceable modules.