• Technician working on a row of electrical machines, electric utilities, electric power distribution.

    Energy Management and Control Solution for Large Oil & Gas Infrastructures

A construction working leaning on a rail guard while talking on a walkie talkie, sustainability consulting, water management, water and wastewater.

Challenges

Oil and gas operations have a primary performance objective to be safe and reliable. Providing uninterrupted electrical energy management and control is critical for a maximum return on investment.
  • Solutions

    As the global specialist in energy management we offer a proven technology solution — PACiS Energy Management and Control System (EMCS). It monitors, controls and optimizes the electrical energy for the oil and gas infrastructure.
  • Value Proposition

    • Increase personnel and asset safety with built-in safety features.
    • Streamline your decision-making with comprehensive data availability.
    • Boost availability through redundancy and cyber-security features.
    • Reduce costs via minimized downtime and optimized energy.
  • Differentiation

    • Seamless integration of whole electrical distribution system and process control system.
    • Scalable and interoperable solution.
    • Maximized energy availability with intelligent, fast load shedding and restoration schemes.
    • More than 100 years' experience.
Two men reviewing data on the computer screen, energy managment

See more solutions for Enterprise Pipeline Management

Benefits

  • pen on a touch screen device for energy management
    • Streamline your decision-making.
    • Reduce costs via minimized downtime and optimized energy consumption.
  • Engineer in factory with clipboard, original equipment manufacturer
    • Boost availability and reliability.
    • Increase personnel and asset safety.
  • a digital display full of 1s and 0s, data center management
    • Seamlessly integrate the entire electrical system with cyber security compliance.