• Technician working on a row of electrical machines, electric utilities, electric power distribution.

    Energy Management and Control Solution for Large Oil & Gas Infrastructures

A construction working leaning on a rail guard while talking on a walkie talkie, sustainability consulting, water management, water and wastewater.

Challenges

Oil & Gas operations’ main performance objective is to be safe and reliable. Providing uninterrupted electrical energy management and control is both critical and essential for a maximum return on investment.
  • Solutions

    As the global specialist in energy management we offer a proven technology solution — PACiS Energy Management and Control System (EMCS). It monitors, controls and optimises the electrical energy for the oil and gas infrastructure.
  • Value Proposition

    Increase personnel and asset safety with built-in safety features
    Streamline your decision-making with comprehensive data availability
    Boost availability through redundancy and cyber-security features
    Reduce costs via minimised downtime and optimised energy
  • Differentiation

    Seamless integration of whole electrical distribution system and process control system
    Scalable and interoperable solution
    Maximised energy availability with intelligent fast load shedding and restoration schemes
    More than 100 years’ experience
Two men wearing hard hats talking on an oil rig

See more solutions for Smart O&G Field - Onshore

Benefits

  • pen on a touch screen device for energy management
    • Streamline decision-making 
    • Reduce costs via minimized downtime and optimized energy consumption
  • Engineer in factory with clipboard, original equipment manufacturer
    • Boost availability and reliability 
    • Increase personnel and asset safety
  • a digital display full of 1s and 0s, data center management
    • Seamlessly integrate the entire electrical system with cyber security compliance