• Oil pipeline, large valve on pipes, oil and gas.
    Solutions for remote Oil & Gas pipeline operations

    Field Devices for Measurement & Instrumentation for Pipelines

    Foxboro Field Devices Solutions

Oil pipeline, large valve on pipes, oil and gas.

Measurement Solutions

Foxboro Field Devices offerings are chosen for the most demanding oil & gas applications that require pressure, temperature, flow, level, liquid analytical and valve positioner high-performance measurements
  • Solutions

    Foxboro Field Devices are an important choice for oil and gas businesses who want competitive advantages, lowered operating costs, and higher profits. We provide unique measurement solutions that make major differences in critical field applications
  • Value Proposition

    • Measureable real-time results
    • Actionable information
    • Operational excellence
    • Low cost deployment and lower cost of operation
    • Easy to install and use
  • Differentiation

    • Unmatched asset lifetimes
    • Best-in-class performance
    • Superior savings and value
    • Compatibility with existing instrumentation
    • Outstanding ease of use
    • Longest warranties
    • Lowest cost of ownership
Big white pipeline of oil in front of a forest, oil and gas.

Applications

Benefits

  • Long oil or gas pipe running across a desert field, oil and gas, power management.
    Pressure transmitter adapted for the reliability and performance that the O&G facility demands
  • Worker looking at graph on computer monitor, energy management
    Totalize only the desired liquid flow while ignoring common causes of liquid volumetric over-reading
  • Water storage tanks, water and wastewater, water management.
    Regulatory and environmental compliance
  • Time is money, finance, time management, sustainability.
    Accurate, affordable, temperature and pressure-compensated measurement of gas flow rates
  • Workers in control room of gas plant, sustainability consulting
    Precise, reliable, measurement of differential pressure