• Default Alternative Text

    PLC and motion controllers for industrial and commercial machines

    Discover flexible machine control - the technological core of MachineStruxure. Scalable hardware and software help you to build smart automation solutions for a broad range of machines.

    See our offer
  • Default Alternative Text

    More connectivity with Modicon M172P PLC

    Discover PLCs for HVAC and pumping automation. The Modicon M171/M172 offers maximum connectivity for integration in BMS: Ethernet, Modbus, BACnet, and LonWorks, as well as WebVisu for remote control with mobile devices.

    Discover Modicon M171/M172
  • Default Alternative Text

    Get ready for Industry 4.0 with Modicon M251 PLC

    The first controller to provide flexibility for both simple and high-performance applications that need EtherNet/IP and a Modbus TCP scanner at the same time, including Achilles Level 1 cyber security certification.

    Discover Modicon M251
  • Default Alternative Text

    Modicon M221 for hardwired architectures

    Achieve benchmark performance while increasing profitability with the Modicon M221 logic controller, the most complete controller in the new Modicon range - now also with marine certification!

    Discover Modicon M221

    Discover flexible and scalable machine control

    The scalable controller hardware of the Modicon and PacDrive ranges allows you to automate a broad range of machines, from simple to complex applications. Maximum functionality and connectivity allow you to build future-proof, cost-efficient control solutions.
    • Case Study Modicon M171/M172-based HVAC solution

      Transtherm Cooling Industries improved its cooling systems: Smart communication between machines and remote access, as well as gains in energy efficiency and noise reduction.

    • Modicon M251 The communicative PLC

      With Modicon M251 PLC, modular and distributed architectures become Industry 4.0-ready: EtherNet/IP, CANopen, Modbus TCP, and web server - all built-in.

    • Modicon M221 Small but powerful PLC

      Achieve benchmark performance while increasing profitability for hardwired architectures. Modicon M221 offers tremendous versatility and is also available in book format.

    • Modicon M171 Best-in-class compactness meets maximum scalability

      The Modicon M171 Optimized PLC for simple and compact HVAC machines delivers innovative energy efficiency functions and offers tremendous versatility.

      Facts

      • Default Alternative Text Cybersecurity with firewalls and software security functions
      • Default Alternative Text Web interfaces for Industry 4.0, Internet of Things, and cloud computing
      • Default Alternative Text Flexible and scalable hardware and software
      • Default Alternative Text Smart engineering strategies, customization, and services
      Default Alternative Text
      * required

      Would you like to sign up for our newsletter?*

      Default Alternative Text