Prev
Default Alternative Text

Ultimate Low Profile

High current switches

Description
This range of higher rated switches and cooker control units are designed to meet the needs of commercial and residential appliances, such as cookers, heaters, commercial refrigeration, air conditioning units, showers etc. The low profile range provides a 5mm raised edge, making it an ideal product for mounting on uneven wall surfaces or for installing in retrofit applications.
Where to buy Find an Installer

Other Ultimate Low Profile switches and sockets

  • Default Alternative Text Socket outlets
  • Default Alternative Text Plate switches
  • Default Alternative Text Control switches
  • Default Alternative Text Fused connection units
  • Default Alternative Text Shaver sockets
  • Default Alternative Text Blank plates & accessories
Next

Today's picks