Technical FAQs

Ask a Question

What data transfer rates do i need for HDTV (High definitionTV)?



It depends on the HDTVresolutions.The following are the most frequently used resolutions. 
APP. Rate (Mbps)
Two-person family
Six-person family with small children
Six-person family with small children and teenagers
 
Quantity
App Rate (Mbps)
Quantity
App Rate (Mbps)
Quantity
App Rate (Mbps)
HDTV
(22-27.8 Mbps)
1
22-27.8
1
22-27.8
1
22-27.8
SDTV
(3-7 Mbps)
1
3-7
3
9-21
2
6-14
Home Theatre Audio
(5.4 Mbps)
1
5.4
1
5.4
1
5.4
CD Audio
(0.8x2 Mbps)
 
 
 
 
3
4.8
VoIP
(0.064+0.016)x2=0.160Mbps
2
0.16
2
0.16
3
0.24
IP Data
(2Mbps)
2
4
2
4
5
10
Total
7
34.5-44.4
9
40.6-58.4
15
48.4-62.2
 
Was this helpful?
What can we do to improve the information ?