Technical FAQs

Ask a Question

What contactors can I use with the TeSys Quickfit system?

The quickfit system uses the "Spring Terminal" connections, these are available on the TeSys D range of contactors and the GV2ME and GV3P circuit breakers.

To specify a Contactor with spring terminals a 3 is added to the part number before the coil voltage
Example:

  • Contactor 18A AC3 rates with spring terminals 110Vac coil
  • LC1D183F7
To specify a GV2 Circuit Breaker with spring terminals a 3 is added to the end of the part number
Example:
  • Thermal Magnetic Circuit Breaker 2.5..4A with spring terminals
  • GV2ME083

Motor starters with TeSys GV2 ME circuit-breakers

  • From 0 to 18 A max.,
  • TeSys GV2 ME circuit-breakers combined with TeSys D contactors from 9 to 25 A (spring terminal version),
  • Quickfit pre-wired power and control connections.


Motor starters with TeSys GV3 P circuit-breakers

  • From 9 to 65 A max.,
  • TeSys GV3 P circuit-breakers combined with TeSys D contactors from 40 to 65 A (spring terminal version),
  • Quickfit pre-wired control connections only,
  • For pre-wired power connections, use busbar sets from the TeSys D, 40 to 65 A contactor range
Was this helpful?
What can we do to improve the information ?