Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Solutions | Business Segments | Outdoor Floodlighting
 
Energy Efficiency
Is your floodlighting costing you too much?

Air and seaports have many flood lit areas. These maybe for access, car parking, working or security. The electricity to power these lights is a major cost and as with all energy bills, is increasing significantly. Lubio, from Merlin Gerin, a brand of Schneider Electric, can significantly reduce your energy costs, improve your carbon footprint and reduce light pollution.

External lighting using various Lamp types - including high and low pressure sodium, mercury vapour high pressure, fluorescent low pressure lamps, compact, T8 and T12 low pressure lamps - can achieve savings in excess of 30% using Lubio’s voltage regulation technology.

Merlin Gerin’s Lubio helps you reduce lighting costs without compromising safety.

Airport floodlighting Carpark floodlighting Seaport floodlighting
Tests show power savings in excess of 30%
In a trial site that had 14 masts fitted with 440W high voltage sodium lamps, Lubio was tested by fitting one of the feeders to the site with Lubio and leaving the other with just an energy and hours run meter. After 12 months Lubio showed an impressive 34% power saving.
More information on Lubio ...
Lubio summary information leaflet
Lubio brochure
  On-line Lubio Info
More information online for Lubio
Click here for more information on Lubio ...
  Contact us
 
Benefits
 Lower electricity bills through reduced consumption
 Allows targeting for specific lighting circuits
 Increased lamp life and reduced maintenance costs
 Simple set up and configuration.
 Increasing safety of your installations
Features

 Lubio comes in 2 powers (3KVA and 6 kV) and in 3 versions:
 Lubio VRI (Variation Regulation Information) .
 Lubio VR (Variation Regulation)
 Lubio Slave (connected to the VRI & VR to supply a 3-phase network and increase the power available on a single-phase network)

Lubio Lighting Control