|
 |
Control and Signalling |
|
Schneider Electric offer a comprehensive range of products in the Telemecanique brand for Control and Signalling in industrial and commercial applications. All aspects of control and signalling needs are catered for including pilot devices such as pushbuttons, indicator lamps, selector switches and joysticks for standard hole cutouts including 16mm, 22mm and 30,5mm. All are available in component form for control panel or control station mounting, or incorporated in ready assembled control stations. Pendant control stations are available for crane and similar applications.
Signalling devices such as beacons, are available in a variety of formats, whilst more specialised products such as vandal proof control stations, and cam switches, complete the control and signalling offer.
|
 |
 |
 |
 |
Harmony style 4
Harmony 4 is the world leading range of 22mm |
|
|
|
|
| metal Pilot Devices and Control Stations, providing IP66 ingress protection... |
|
|
Harmony Style 5
A comprehensive all-insulated 22mm range with applications
|
|
| where plastic bodied product is preferred to metal, such as food, Pharmaceuticals... |
|
|
 |
 |
 |
 |
Harmony Style 9
A heavy duty metal based 30.5mm range, with IP66 |
|
|
| ingress protection, for applications such as mining, marine, metalworking which require an extremely robust device for use in arduous environments. An all insulated version is also availablee... |
|
|
Harmony style 6
A 16mm all-insulated range, with IP65 ingress protection available in a variety of styles for use in |
|
| instrumentation, and commercial applications where space is at a premium or where high density of operators is required... |
|
|
 |
 |
 |
 |
Harmony KCam
Cam switches up to 150A in standard configurations |
|
|
|
|
| for ammeter/voltmeter switching and multi pole on/off or changeover functions. Also available in bespoke configurations, for specialised applications.... |
|
|
Pendant Control Stations
For control of cranes and similar equipment. Telemcanique Pendant Control Stations are available ready |
|
|
| to install in standard configurations and as piece parts for bespoke equipment assembly... |
|
|
 |
 |
 |
 |
Harmony Beacons
The XVB range of easily configured stackable beacons which includes |
|
|
|
|
| both visual and audible signalling units, is complemented by standalone single lamp units in a variety of types... |
|
|
Control stations
A wide variety of pre-assembled ready to install control stations are
|
|
| available for industrial and commercial applications in both all -insulated plastic and metal... |
|
|
 |
 |
 |
 |
Profil
Profil is the modular front panel solution designed to enable fast development of |
|
|
| control and signalling assemblies, using Harmony Components, particularly where a number of identical units are required... |
|
|
|
|
|
Tego Dial
Tego Dial is a modular control assembly system,
|
|
|
| designed to integrate the installation of Harmony control and signalling units, and Magelis display units and operator terminals... |
|
| |
|
|