Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Electrical distribution | Low voltage switchgear & feeder pillars | Opus

 

Opus - Operator Protection Upgradeable Safety

OPUS Operator Protection Upgradeable Safety


Fuse rails and fuse switch disconnectors


Opus Intra, Opus Plus and Opus Excel have been developed by Merlin Gerin to offer you protection utilising blade type fuselinks to IEC 60269-2-1 and a choice of increased operator safety to suit your application.

Opus Intra – standard safety
Fuse rail or fuse base


  • Opus Intra fuseway base is moulded from durable, flame retardant material
  • A robust base for fuse contacts and solid outgoing tin plated copper connections
  • Additional shrouding of the Opus Intra fuseway base provides IPXXB operator protection from live conductors when the fuselinks are not in service, or with insulated blade type fuselink tags
  • Available in ratings of 400A and 630A, Opus Intra accepts manually inserted size 2 and 3 fuselinks respectively
  • Manual insertion of fuse links is achieved with a hand held fuse puller
  • Opus Intra fuseway provides a cost effective, simple installation with minimal maintenance
Opus Plus – increased safety
Manual fuse switch disconnector
  • Increased levels of operator protection are achieved with Opus Plus
  • Maximum flexibility in providing 12 possible distribution solutions
  • Fully shrouded fuselinks in fuse carriers
  • Manual switching is achieved via levers to move the fuse carriers to either the ‘on’ or ‘off’ positions
  • A parallel switching action contacts with arc control, ensures a swift opening and closing of the circuit
  • Operator protection from live conductors in the ‘on’, ‘off’ or transitional positions
  • Opus Plus is available in ratings of 400A and 630A as either a single pole or triple pole switching operation
  • Solid outgoing tin plated copper connections accommodate a cable lug or mechanical connector termination up to 300mm2
  • Facility for top or bottom cable entry, or alternatively to the left hand or right hand side
Opus Excel – optimum safety
Independent manual fuse switch disconnector
  • Operator protection from live conductors to IPXXB during all operating conditions
  • Mechanical spring assisted switching mechanism enables safety of the highest levels to be achieved. Switching mechanism engages with each fuse carrier in turn to produce an AC22B fault make, load break fuse switch
  • Fully interlocked to ensure correct operation and does not rely on the skill of the operator, or the speed at which the lever is moved The mechanism is the only means of driving the fuse carrier to the ‘on’ or ‘off’ positions
  • Facility to remotely monitor the ‘on’ and ‘off’ status of the outgoing circuits
  • Opus Excel is available in ratings of 400A and 630A with solid outgoing tin plated copper connections
  • Can accommodate a cable lug or mechanical connector termination up to 300mm2
  • Facility for top or bottom cable entry, or alternatively options to the left hand or right hand side

More information on LV incoming disconnectors & switch disconnectors >>