|
|
|
|
NS feeder pillar
|
|
|
|
|
Outdoor switchboard solution with ratings up to 3200A
The NS range of outdoor switchboards incorporates technically advanced moulded case and air circuit breakers up to 3200A, with the option for remote monitoring and operation.
|
|
|
|
Weatherproof for outdoor installation, the NS feeder pillar can be either transformer mounted to form part of a compact substation, or free standing. Maximum flexibility is achieved by its stacked busbar system up to 3200A and range of Compact NS moulded case and Masterpact NW air circuit breakers.
For maximum flexibility up to 630A the NS breaker utilises a ‘plug-on’ cassette factory fitted to the top of the MCCB. The cassette allows the NS breaker to be positioned anywhere on the busbar system whilst ensuring the correct torque for the connection is achieved.
The outdoor switchboard solution comes fully assembled to customer specification for easy installation reducing costly site time, with bottom entry cable connection via individual gland plates. The cable space is protected by an earthed metal screen, whilst each breaker’s cable terminations are protected with cable shrouds for maximum safety.
|
|
| Transparent Ready solutions |
|
Never let your remote outdoor LV switchboard be more than a mouse click away for remote monitoring and operation for efficient energy management. The NS feeder pillar is ‘transparent ready’ allowing it to be integrated into a building management system through existing LAN network infrastructure on large sites and then monitored centrally from a WAN or over the internet, or alternatively as a stand alone web-enabled
solution. Either way real cuts in energy usage can be achieved through analysis and visibility of information about the different forms of energy used by plants and buildings.
|
|
| Features and benefits |
|
- Operator protection to IPXXB of IEC 60529
- Purpose built, weatherproof enclosure
- Four pole or Three pole and neutral busbar system up to 3200A
- Cable or flange connection to transformer
- Merlin Gerin range of Compact NS and Masterpact NW air circuit breakers
- Transparent ready solution optional remote control and monitoring
- Free standing or package substation options available
|
|
| More information/downloads |
|
|
|