Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Electrical distribution | Low voltage switchgear & feeder pillars | MODE

 

MODE - multiple occupancy distribution equipment introduction

MODE Multiple Occupancy Distribution Equipment


Merlin Gerin range of indoor wall mounted multiple occupancy distribution equipment provides increased safety, reliability and reduces installation time.

The Mode range provides increased safety giving operation protection to IPXXB with the door open. Improved reliability through design and rigorous testing plus the staggered outgoing phase banks increase cabling access ensuring multiple cable termination is easier, reducing costly installation time

The MODE range is the ideal solution for providing low voltage supplies to multiple occupancy premises. Utilising 100A house service cut outs to BS 7657 for the outgoing distribution circuits whilst the incoming supply can be direct connected up to 200A to the distribution equipment busbars or via a fused incoming device for rating up to 500A.

The flexible range include 4 units types providing a total of 13 distribution solutions as standard that include sub distribution 500A 4way boards including landlord supplies from substation to either a 200A 2way up to a 500A 20way also a standard unit with dual incoming and outgoing fuseway including 10 way distribution. If the solution you require is not listed as standard then please contact the customer services department.

The MODE range includes accessories to accommodate different termination arrangements with the option for mechanical connectors and extension boxes for the larger incoming cables from 240mm² waveform.

 More information/downloads
”Sales
 Sales support
”Product
 Product support ”Schneider   eLibrary literature