Find
eCatalogue search
 
Direct links
DownloadsFind a DistributorFAQ'sMy Schneider Electric
 
Company
information
CareersAbout us
 
Around the world
Products & Services | Electrical distribution | LV switchgear & feeder pillars

Low voltage switchgear and feeder pillars


A complete range of LV switchgear from the transformer to the metering point. Whatever your requirement for LV distribution, we have the solution from fuse protection to the latest circuit breaker technology. The assembly can be custom built to meet your needs and delivered direct to site

When indoor space is at a premium, the answer is often outdoors. LV switchgear can be installed outdoors or indoors, in a public or private network to protect and distribute electricity to housing estates, shopping centres, colleges, ports, airports, MoD Estates, telecommunication sites, factories and many other commercial and industrial installations.

SAIF Fusegear
Switched And Insulated Fusegear is the world’s safest feeder pillar range with busbar ratings to
SAIF Fusegear
3200A and also heavy duty cut outs rated to 630A. SAIF is fully type tested it provides IPXXB operator protection in all operating conditions...
 
Shielded fusegear
The Shielded range, goes one step further than traditional exposed live copperwork by screening all live conductors
Shielded Fusegear
during normal service conditions. greatly reducing the risk of an electric shock. Shielded range of feeder pillars with ratings up to 3200A and heavy duty cut outs rated to 630A...
NS feeder pillar
The NS range of outdoor switchboards incorporates technically advanced
NS Feeder Pillar
moulded case and air circuit breakers from Merlin Gerin up to 3200A, fully type tested solution with the option for remote monitoring and operation...
 
OPUS Fuse Rails and Disconnectors
Operator Protection, Upgradeable Safety. Opus Intra, Opus Plus and Opus Excel range of fuse rails and
OPUS Fuse Rails & Disconnectors
fuse switch disconnectors rated up to 630A have been developed by Merlin Gerin to offer you protection utilising blade type fuselinks to IEC 60269-2-1...
MODE Distribution Equipment
Multiple Occupancy Distribution Equipment range enables indoor
MODE Distribution Equipment
 
wall mounted low voltage electrical supply distribution up to 500A. Providing a point of termination, with or without incoming isolation, giving distribution to meters serving multiple occupancy residences, commercial buildings and offices....
 
 
 
 More information/downloads
For more info download the complete guide to low voltage switchgear (1.9Mb)