|
|
Wind farm related products
|
|
More products from Schneider Electric that are suited to Wind Farm applications.
|
|
|
|
CBGS-0
Insulated Metal-enclosed switchgear up to 36kV
The single busbar CBGS-0 (part of the CBGS range) from Mesa, a company of Schneider Electric, has been designed to be installed in indoor substations. This product offers an
|

|
|
CAS 36 Ring Main Unit 36kV
CAS 36 from Merlin Gerin, a brand of Schneider Electric, is a compact unit grouping together all of the MV functions for connection, power supply and protection of transformers on an open ring or single feeder network. |
 |
economical solution as it is similar to traditional air solutions and the installation requires no gas manipulation on site.
|
|
Operating a distribution network sometimes requires additional switching points to HV/MV substations to limit the impact of a fault on the network.
The performance levels achieved by CAS36 meet the definition of a “pressurised sealed for life” system in conformity with IEC recommendations.
CAS 36 is the ideal solution to meet requirements for electrical distribution networks with the following characteristics:
- Insulation level (rated voltage) < 36kV
- Network rated current < 400/630 A
- Short time withstand current < 16/20 kA
- Altitude < 1000 m
- Ambient air temperature:
- Less than or equal to +40 degrees celcius
- Less than or equal +35 degrees celcius
- Greater than or equal to –15 degrees celcius.
|
Benefits include:
- Modular and simplified design
- Solid insulated busbar system with semi-conductive screen
- Sealed for life cubicles, low maintenance circuit-breakers
- Wide range of modular functional units that can be combined:
- Circuit-breaker
- Switch disconnector
- Disconnector
- Switch disconnector with fuses
- Measure
- Coupling
|
| |
| For more information, please contact us at: gb-wind@gb.schneider-electric.com |
|
|
| More information/downloads |
|
|