|
|
Sepam
|
|
Digital device for total protection, control and monitoring of your network
Sepam is a range of digital protection relays fulfilling all the functions required for an effective protection, control and monitoring of your power system.
Featuring user-friendly design, Sepam offers a reliable, high-quality solution matching your needs.
|
|
| The Sepam Range |
Sepam 20 - Suitable for common applications, Sepam series 20 offers simple solutions based on current or voltage metering.
Sepam 40 - Sepam series 40, with its current and voltage metering capabilities, offers high performing solutions for more demanding application.
Sepam 80 - Sepam 80 is specially designed for demanding customers on large industrial sites, Sepam 80 provides proven solutions for electrical distribution and machine protection.
Sepam 100 LD - High impedance differential protection for restricted earth fault protection on transformer incomers or busbar/machine differential.
Sepam 2000 - A numerical multi-function unit offering all the functions that are generally found in a MV control cabinet, in a single device.
|
| Benefits: |
- Each Sepam includes all the protection, metering, control, monitoring and annunciation functions.
- Trip circuit supervision, logic selectivity, circuit breaker fail protection, intertripping, circuit breaker lockout.
- Local indication of phase currents, maximum demand, line voltages, power factor, active and reactive power.
- Wide setting ranges provide for diverse applications.
- High level of electromagnetic compatibility.
- Improved reliability from advanced self supervision systems.
- Protection devices with multiple settings.
- High accuracy of event time tagging.
- No routine maintenance.
- Reduced substation multi-core wiring.
The integration in Sepam of all the functions needed for the protection and control of a system offers substantial advantages such as rational operation, optimised performance and better service for a reduced overall cost.
|
|
| More information/downloads |
|
|